Criterion: BTZ-133
Photo of BTZ-133

1.5 cu. ft. (19.6x11x12 in.)
-70 to 180°C
Cooling rate is 3°C/m.
Air-cooled

Criterion: BTZ-175
Photo of BTZ-175

1.5 cu. ft. (19.6x11x12 in.)
-70 to 180°C
Cooling rate is 5°C/m.
Air-cooled

SH-series: SU-262
Photo of SU-262

0.8 cu. ft. (12x10x12 in.)
-60 to 150°C
Cooling rate is 1.2°C/m.
Air-cooled

Criterion: BTZ-475
Photo of BTZ-475

4 cu. ft. (19.6x15x23.6 in.)
-70 to 180°C
Cooling rate is 2.5°C/m.
Air-cooled

Criterion: BTZ-475E
Photo of BTZ-475E

4 cu. ft. (19.6x15x23.6 in.)
-70 to 180°C
Cooling rate is 2.5°C/m.
Air-cooled

SH-series: SH-262
Photo of SH-262

0.8 cu. ft. (12x10x12 in.)
-60 to 150°C, with humidity
Cooling rate is 1.2°C/m.
Air-cooled

SH-series: SU-662
Photo of SU-662

2.2 cu. ft. (15.7x15.7x15.7 in.)
-60 to 150°C
Cooling rate is 0.8°C/m.
Air-cooled

Criterion: BTX-475
Photo of BTX-475

4 cu. ft. (19.6x15x23.6 in.)
-70 to 180°C, with humidity
Cooling rate is 2.5°C/m.
Air-cooled

SH-series: SH-662
Photo of SH-662

2.2 cu. ft. (15.7x15.7x15.7 in.)
-60 to 150°C, with humidity
Cooling rate is 0.8°C/m.
Air-cooled